Connector - SACC-FS-4SC SH SCO
1432745

Connector, 4-position, shielded, Socket straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm


Product Details




Assembly instructions AWG 18 wire cross section upon request
The wires can be connected both with ferrules and without ferrules

Product type Circular connector (cable-side)
Number of positions 4
No. of cable outlets 1
Shielded yes
Coding A - standard
Cable outlet straight
Insulation characteristics
Overvoltage category II
Degree of pollution 3

External dimensions
Outside diameter 4 mm ... 8 mm

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body Zinc die-cast, nickel-plated
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU
Material for screw connection Zinc die-cast, nickel-plated

Conductor connection
Connection method Spring-cage connection
Connection cross section 0.14 mm² ... 0.5 mm²
Connection cross section AWG 26 ... 20
Stripping length of the individual wire 10 mm
Tightening torque 0.4 Nm (M12 knurl)
0.8 Nm (Connector with coupling sleeve)
3 Nm (Pressure nut with coupling sleeve)

Contact resistance ≤ 8 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 60 V DC
48 V AC
Nominal current IN 4 A

Mechanical data
Insertion/withdrawal cycles ≥ 100

Connection 1
Head design Socket
Head cable outlet straight
Head thread type M12
Head locking type SPEEDCON
Coding A-coded

Stripping length of the individual wire 10 mm

Ambient conditions
Degree of protection IP65
IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Standards/specifications IEC 61076-2-101
Standards/specifications EN 50155:2001

Item number 1432745
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key B07
Product Key BF2CFA
Catalog Page Page 19 (C-4-2015)
GTIN 4046356348317
Weight per Piece (including packing) 42.7 g
Weight per Piece (excluding packing) 42 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-11.0 27440102

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference