RF-12P1S8A9V02 - Coupler connector
1613961

Coupler connector, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, shielded: yes, cable diameter range: 6 mm ... 10 mm, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products