RC-17P1N12C263 - Rear panel feed-through
1601329

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Radial O-ring, 4x M2.5, Panel thickness max.: 2.5 mm, cable diameter range: 5.5 mm ... 6.5 mm, coding: N

Product details








Compatible products