Cable housing - PH 6/6
3000684

Cable housing, pitch: 49.2 mm, length: 21 mm, width: 49.2 mm, height: 52.3 mm, number of positions: 6, color: gray


Product Details




Product type Cable housing
Number of positions 6
Pitch 49.2 mm
Locking type Snap-in locking

Color gray
Material PA
Flammability rating according to UL 94 V0
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Width 49.2 mm
Height 52.3 mm
Length 21 mm
Pitch 49.2 mm

Item number 3000684
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B02
Product Key BE224Z
Catalog Page Page 366 (C-1-2019)
GTIN 4046356688857
Weight per Piece (including packing) 16 g
Weight per Piece (excluding packing) 16 g
Customs tariff number 39269097
Country of origin PL


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Robust cable housing for strain relief on connecting cables
Can be aligned without any loss of pitch
Additional scope for marking plugs