FLK 10/EZ-DR/1000/KONFEK
-
Cable
2299288
Round cable set; connection 1: IDC/FLK socket strip (1x 10-position); connection 2: IDC/FLK socket strip (1x 10-position); cable length: 10 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4002S1T2B4 |
Cable length | 10 m |
10X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 10 |
Shielded | no |
Cable type | 10X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 10x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.10 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 52 mm |
Smallest bending radius, movable installation | 98 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Single-core wire | |
black | IDC/FLK10 (1) = IDC/FLK10 (1) |
brown | IDC/FLK10 (2) = IDC/FLK10 (2) |
red | IDC/FLK10 (3) = IDC/FLK10 (3) |
orange | IDC/FLK10 (4) = IDC/FLK10 (4) |
yellow | IDC/FLK10 (5) = IDC/FLK10 (5) |
green | IDC/FLK10 (6) = IDC/FLK10 (6) |
blue | IDC/FLK10 (7) = IDC/FLK10 (7) |
violet | IDC/FLK10 (8) = IDC/FLK10 (8) |
gray | IDC/FLK10 (9) = IDC/FLK10 (9) |
white | IDC/FLK10 (10) = IDC/FLK10 (10) |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 10 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 10 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2299288 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK2211 |
GTIN | 4017918886011 |
Weight per piece (including packing) | 510.5 g |
Weight per piece (excluding packing) | 493.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Unshielded
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057