MH-B24-27-MULTI-66-PA-LG - Cable feed-through plates
1299360

Cable feed-through plates, external cable diameter: 12x 3 mm ... 7 mm, 10x 4.5 mm ... 10 mm, 5x 7 mm ... 13 mm, material: TPE-SEBS (external material), color: light gray, length: 154 mm, width: 56 mm, height: 19 mm

Product details








Your advantages

The panel cutouts of size B24 heavy-duty connectors can be used.