MH-25-MULTI-65-PV-BK - Cable feed-through plates
1424582

Cable feed-through plates, no. of conductors: 25, external cable diameter: 3x 3 mm ... 6 mm, 9x 3 mm ... 7 mm, 8x 6 mm ... 9 mm, 4x 6 mm ... 12 mm, 1x 10 mm ... 20 mm, material: PP (Core), material: TPE-SEBS (external material), color: black, length: 154 mm, width: 56 mm, height: 20 mm

Product details









Your advantages

The panel cutouts of size B24 heavy-duty connectors can be used.