SAC-5P-2,0-924/M12FR-P
-
Bus system cable
1669359
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, free cable end, on Socket straight M12, coding: A, cable length: 2 m, Connector unshielded
Product details
| Application | Standard, U.S. cables |
| Sensor type | CANopen® |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | CANopen®/DeviceNet™ |
| Signal type/category | CANopen® |
| DeviceNet™ |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 5 |
| Coding type | A (Standard) |
| Cable length | 2 m |
| CANopen®/DeviceNet™, PVC, gray [924] | |
| Dimensional drawing |
|
| Cable weight | 64.51 kg/km |
| UL AWM Style | 2464 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | CANopen®/DeviceNet™, PVC, gray [924] |
| Conductor structure | 2xAWG22 (Signal) + 2xAWG22 (Power) |
| Signal runtime | 4.46 ns/m |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 19x 0.15 mm |
| AWG power supply | 22 |
| Conductor cross-section | 2x 0.34 mm² (Signal line) |
| 2x 0.34 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.27 mm ±0.05 mm (Signal line) |
| 2.24 mm ±0.13 mm (Power supply) | |
| External cable diameter | 6.90 mm ±0.13 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE (Signal line) |
| PVC (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side inside |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Insulation resistance | ≥ 59.38 Ω*m (Signal line) |
| ≥ 57.41 GΩ*km (Power supply) | |
| Wave impedance | 120 Ω ±12 Ω |
| Working capacitance | nom. 78.74 pF (per meter) |
| Minimum bending radius, flexible installation | 15 x D |
| Smallest bending radius, movable installation | 104 mm |
| Shield attenuation | 0.95 dB (f = 125 kHz) |
| 1.64 dB (f = 500 kHz) | |
| 2.30 dB (f = 1 MHz) | |
| Flame resistance | FT4 |
| Resistance to oil | yes |
| Other resistance | UV resistant |
| Special properties | UL standards PLTC and ITC |
| Ambient temperature (operation) | -30 °C ... 75 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1669359 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF17 |
| Product key | AF1IHE |
| GTIN | 4067923217508 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diazene-1,2-dicarboxamide (C,C'-azodi(formamide)) (ADCA) (CAS: 123-77-3) |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057