CB RC BRIDGE - Bridge
2801616

Bridge plug for bridging contacts 11 to 14 for CB base elements

This product needs further products for operation. Mandatory Accessories

Product Details




Type Male
Product type Bridge

Auxiliary contact
Maximum operating voltage Umax DC 80 V DC
Maximum operating voltage Umax. AC 277 V AC
Max. operating current Imax 1 A

Connection method Spade connection

Width 12.3 mm
Height 45 mm
Depth 52 mm

Flammability rating according to UL 94 V0
Housing material Plastic

Mechanical data
Open side panel No

Ambient conditions
Degree of protection IP30 (Actuation area)
IP00 (Connection area)
Ambient temperature (operation) -30 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Standards/specifications IEC 60068-2
Standards/specifications IEC 60664-1

Mounting type on base element

Item number 2801616
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key CLA19Z
Catalog Page Page 321 (NTK-2014)
GTIN 4046356894821
Weight per Piece (including packing) 19.2 g
Weight per Piece (excluding packing) 19.2 g
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140
ECLASS-12.0 27141140
ECLASS-13.0 27250303

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products