FBP-2/16 - Dummy plug
3069887

Dummy plug, color: gray


Product Details




Product type Blind plug
Number of positions 16
Pitch 8.2 mm

Width 73.4 mm
Length 163 mm
Pitch 8.2 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3069887
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B04
Product Key BE6112
Catalog Page Page 626 (C-1-2019)
GTIN 4055626065397
Weight per Piece (including packing) 152.1 g
Weight per Piece (excluding packing) 143.8 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

EAC

Approval ID: RU C-DE.BL08.B.00511

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed