Dummy plug - FBP-2/14
3069885

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 147.2 mm, number of positions: 14, color: gray


Product Details




Product type Blind plug
Number of positions 14
Pitch 8.2 mm
Insulation characteristics
Overvoltage category III

Width 147.2 mm
Length 72.9 mm
Pitch 8.2 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Insertion in base strip

Item number 3069885
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key B04
Product Key BE6112
Catalog Page Page 626 (C-1-2019)
GTIN 4046356962469
Weight per Piece (including packing) 141.7 g
Weight per Piece (excluding packing) 141.7 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27141190
ECLASS-10.0.1 27141190
ECLASS-11.0 27141190

ETIM

ETIM 8.0 EC002848

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.BL08.B.00511


Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed