NPT adapter, IP65, incl. O-ring seal, PG13.5 to 1/2"
Product details
Length
22.1 mm
Length of the connecting thread
8 mm
Connecting thread diameter
20.4 mm
Hexagon angular dimension
Wrench width 27mm
Thread type connection side
1/2" NPT
Thread type on seal side
Pg13,5
Material
Brass, nickel-plated
Ambient conditions
Degree of protection
IP65 (Depends on the screw connection used)
Item number
5540691
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BF57
Product key
AF7AAG
GTIN
4063151081669
Weight per piece (including packing)
39.9 g
Weight per piece (excluding packing)
37.9 g
Customs tariff number
85369085
Country of origin
DE
ECLASS
ECLASS-13.0
27430314
ECLASS-15.0
27430314
ETIM
ETIM 9.0
EC000938
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(Not qualified for the European market)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.