NPT adapter, IP65, incl. O-ring seal, PG36 to 1-1/4"
Product details
Product type
NPT adapter
Length
32 mm
Length of the connecting thread
10 mm
Connecting thread diameter
47 mm
Hexagon angular dimension
Wrench width 50 mm
Thread type connection side
1 1/4" NPT
Thread type on seal side
Pg36
Material
Brass, nickel-plated
Ambient conditions
Degree of protection
IP65 (Depends on the screw connection used)
Item number
5537387
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BF57
Product key
AF7AAG
GTIN
4063151081652
Weight per piece (including packing)
159.74 g
Weight per piece (excluding packing)
157.74 g
Customs tariff number
85369085
Country of origin
DE
ECLASS
ECLASS-13.0
27430314
ECLASS-15.0
27430314
ETIM
ETIM 9.0
EC000938
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(Not qualified for the European market)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.