EM-CPS-DA-45C/16A - Adapter
1002666

Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 16 A


Product Details




Product type Adapter
Product family CrossPowerSystem
Application Device adapter

Rated voltage 690 V AC (IEC)
600 V AC (UL)
Rated current 16 A (IEC)
12 A (UL)
Rated surge voltage 6 kV

Width 45 mm
Height 160 mm
Depth 45 mm

Item number 1002666
Packing unit 1 pc
Minimum order quantity 4 pc
Sales Key C05
Product Key CK7851
Catalog Page Page 53 (C-5-2019)
GTIN 4055626468129
Weight per Piece (including packing) 124.175 g
Weight per Piece (excluding packing) 120.825 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27371390
ECLASS-10.0.1 27371392
ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

EAC

Approval ID: RU C-DE.BL08.B.00511

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Cable ends ultrasound-compressed
Snap-on mechanism for quick and easy attachment to the CrossPowerSystem power distribution board