FL WLAN 24 AP 802-11 XDB
-
Access point
2990037
WLAN access point, 24 V DC; IEEE 802.11 a/b/g; 2.4 GHz; 5 GHz, client adapter, bridge; antenna diversity; Wi-Fi compliant; web-based management; 802.11i, DIN rail mounting, without antenna
Product details
Product type | Wireless module |
Supply: Module electronics | |
Connection method | Via COMBICON |
Supply voltage | 24 V DC |
Supply voltage range | 9 V DC ... 30 V DC |
Supply current | 215 mA (24 V DC) |
468 mA (9 V DC) |
Ethernet | |
Number | 1 |
Connection method | RJ45 jack |
Antenna | |
Number | 1 |
Functions | |
Operating modes | Access point, client, bridge |
Configuration | Web-based management |
Automatic channel selection | yes |
Security | WEP 64 bit/128 bit |
WPA TKIP | |
802.11i WPA2 (AES) | |
WPA PSK (preshared key) | |
Wireless licenses | Europe, additional countries in the e-shop |
Country support | Belgium |
Bulgaria | |
Denmark | |
Germany | |
Estonia | |
Finland | |
France | |
Greece | |
Great Britain | |
Ireland | |
Iceland | |
Italy | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Norway | |
Austria | |
Poland | |
Portugal | |
Netherlands | |
Romania | |
Sweden | |
Switzerland | |
Slovakia | |
Slovenia | |
Spain | |
Czech Republic | |
Hungary | |
Connection method | D-SUB-9, COMBICON |
Protocols supported | RS-232, RS-485, RS-422 |
Wireless | |
Antenna connection method | 2x MCX (female) |
Frequency band | 2.4 GHz |
5 GHz | |
Wireless standard | IEEE 802.11 |
a | |
b | |
g | |
h | |
Transmission power | 20 dBm (EIRP) |
Number of wireless interfaces | 1 IEEE 802.11 a/b/g |
Width | 45 mm |
Height | 99 mm |
Depth | 113 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 65 °C |
Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
Conformity/Approvals | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D T5 |
Mounting type | DIN rail mounting |
Assembly note | Antenna not included |
Item number | 2990037 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN23 |
Product key | DNN2W2 |
GTIN | 4046356323192 |
Weight per piece (including packing) | 330 g |
Weight per piece (excluding packing) | 295.1 g |
Customs tariff number | 85176200 |
Country of origin | CA |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Protected against manipulation and tapping
Excellent integration in automation systems
Long range
High performance and reliability
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057