TRIO POWER

TRIO POWER power supplies feature a space-saving design and an integrated circuit breaker making it the perfect solution for machine building and systems manufacturing.
TRIO POWER

Your advantages

  • Space-saving due to its low overall width and capability of being mounted directly side by side
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve
  • Easy handling with Push-in connection technology
  • Smart diagnostics with multicolor LEDs and collective relay contact for a clear status display, with optional IO-Link
  • High system availability: supply and protection in one device due to the integrated multichannel circuit breaker

New products

Solid power supplies for machine building
Solid power supplies for machine building
Power supply with standard functionality
Solid power supplies for machine building

Compact plug-and-play solution

The new generation of TRIO POWER power supplies with output currents from 5 to 40 A feature with a space-saving design, a robust and reliable supply, easy handling, and smart diagnostics.

Main features

  • Dynamic boost up to 150% for 5 s
  • Powerful output characteristic curve
  • Group message contact and multicolor LED
  • Minimal installed depth of just 125 mm
  • Wide temperature range: -25°C … +70°C, startup type tested: -40°C

Your advantages

  • Space-saving with a low overall width, low installed depth, and capability of being mounted directly side by side
  • Robust and reliable with dynamic boost with a powerful output characteristic curve for starting high loads
  • Smart diagnostics with multicolor LED and grouping contact for a clear status display
  • Easy handling with Push-in connection technology, marking fields, stripping identification, and tamper-proof setting

Product list
Solid power supplies for machine building

Compact plug-and-play solution with integrated device protection

The new TRIO POWER power supplies with integrated, multichannel device protection feature a space-saving design, a robust and reliable supply, easy handling, smart diagnostics, and the IO-Link interface.

Main features

  • 4- and 8-channel device protection
  • Prioritized load management
  • Dynamic boost up to 150% for 5 s
  • Minimal installed depth of just 125 mm
  • Comprehensive signaling: group message contact, multicolor LED and IO-Link interface

Your advantages

  • Power reliability in one device due to the integrated multichannel device protection
  • Low installation costs due to 70% less wiring and installation effort
  • Easy commissioning through intuitive manual operation or parameterization via IO-Link
  • High availability due to prioritized load management with intelligent self-monitoring
  • Space-saving due to the low overall width and capability of being mounted side by side

Product list
Power supply with standard functionality

Unique 400 V DC input with 48 V output

For this TRIO POWER power supply with standard functionality, you can choose between AC and DC supply. The device is ideal for DC power grids in railway technology and telecommunications.

Main features

  • DC input: 260 V DC … 420 V DC or AC input: 220 V AC … 240 V AC
  • Can be connected in parallel
  • 200 W power up to +70°C
  • High electric strength, protective coating
  • Low inrush current

Your advantages

  • Voltage range for new DC applications
  • High power density
  • Improved load distribution
  • Very cost-effective with time-saving, tool-free Push-in connection and a slim design
  • Electrically robust due to high electric strength, mechanically robust due to high vibration and shock resistance

Product list
TRIO POWER power supplies

TRIO POWER power supplies

The robust power supply Optionally available with integrated circuit breaker

The TRIO POWER power supply is the plug-and-play solution for the control cabinet: simply unpack, connect, and you’re done!

The 24 V power supply unit is available in two versions:

  • As a standard power supply for reliable 24 V supply
  • As a power supply with integrated, multichannel circuit breaker

Compact, robust, and always reliable Your advantages in detail

TRIO POWER power supply in the control cabinet
TRIO POWER power supply in the control cabinet
Wiring the TRIO POWER power supply
TRIO POWER power supply in the control cabinet
Power supply with integrated device protection in the control cabinet
TRIO POWER power supply in the control cabinet

The vertically arranged front connection technology allows for narrow overall widths and saves space in the control cabinet. Due to TRIO POWER’s capability of being mounted directly side by side, the available space can be used to its maximum. The low overall depth enables installation in 210 mm small cabinets.

TRIO POWER power supply in the control cabinet

TRIO POWER provides a powerful package for drive technology applications with up to 960 W output power in 1 AC and 3 AC versions. The dynamic boost (150%/5 s) enables difficult loads to be started. Thanks to the powerful output characteristic curve, even capacitive loads can be charged without any problems.

Wiring the TRIO POWER power supply

TRIO POWER enables easy handling: Push-in connection technology allows for quick and tool-free installation. Integrated marking fields can be used for easy EID and circuit marking. Due to an intuitive commissioning concept, the devices are quickly ready for use. The mechanical lock of the potentiometers ensures that the devices are also tamper-proof.

TRIO POWER power supply in the control cabinet

The multicolor LEDs and the collective relay contact are used to signal all relevant states, such as DC OK, overload, and short circuit. An optional IO-Link interface is available for diagnostics and parameterization.

Power supply with integrated device protection in the control cabinet

Many challenges – one solution. As an option, the power supply is available with an integrated multichannel circuit breaker, thus ensuring high system availability. The compact device helps reduce installation effort, space needed in the control cabinet, and material costs, and offers reliable supply and protection in one device.

TRIO POWER power supply

The 24 V power supply unit sets the new standard in machine building. The power supply impresses with its high efficiency, robust aluminum housing, and international approval package, among other features.

Power supply with circuit breaker

The 24 V power supply units with integrated circuit breaker provide the following advantages:

  • Supply and protection in one device due to the integrated multichannel device protection
  • Low installation costs due to 70% less wiring and installation effort
  • Easy commissioning through manual operation or parameterization via IO-Link
  • High availability due to prioritized load management with intelligent self-monitoring functionality
  • Space-saving due to the low overall width and capability of being mounted side by side
PXR
TRIO POWER digital demo

This digital demo shows a TRIO POWER Power Supply with integrated multichannel circuit breaker.

Launch demo
TRIO POWER digital demo