NACS charging cables for AC and DC charging

Are you a manufacturer of NACS charging stations or home chargers who is interested in our NACS charging connectors? We look forward to hearing from you!
CHARX connect professional NACS charging cable in use

SAE-compliant and UL-certified

The North American Charging Standard (NACS) is gaining momentum and will replace the type 1 CCS charging standard in the long term. The switch to NACS will therefore play a central role in the electrification of the transport sector and the ramp-up of charging infrastructure in North America. As a specialist in e-mobility charging technology, we therefore offer SAE-compliant and UL-certified NACS charging cables that meet the highest demands – both for AC charging and for High Power Charging.

Brief introduction: Video of our NACS charging cables

CHARX connect eco NACS charging cables for AC charging with 80 A

NACS charging cables for AC charging with 80 A Available immediately

Our 100% standard-compliant NACS AC charging cables from the CHARX connect eco family deliver proven industrial quality and impressive maximum safety. The robust NACS charging connectors are easy to handle and enable AC charging with up to 80 A.

  • Charging current: 50 A, 80 A
  • Rated voltage: 500 V
  • Conductor cross-section: 2 x 10 AWG, 2 x 6 AWG
  • Cable length: 25 ft (additional lengths on request)
  • Temperature sensor technology: NTC (optional)
  • Degree of protection: IP67
  • Degree of touch protection: IPXXB
  • Certifications/standards: UL 2251, SAE J3400, IATF 16949
  • With optional Phoenix Contact logo or a blank sticker field
3D view

Experience now in 3D

Take a look at the NACS AC charging connector in precise detail. The product can be viewed from any angle using the zoom and rotate functions.

CHARX connect professional NACS charging cables for DC charging with 500 A

NACS charging cables for DC charging with 500 A Available from Q1 2026

The NACS DC charging connectors of the CHARX connect professional family enable uncooled High Power Charging (HPC) with 500 kW in Boost Mode and a permanent 375 kW. The 100% standard-compliant charging cables for fast charging impress with their maximum safety and ergonomic design.

  • Charging current in Boost Mode: 500 A
  • Permanent charging current: 200 A, 375 A
  • Rated voltage: 1,000 V
  • Conductor cross-section: 2 x 1 AWG, 4 x 1/0 AWG
  • Cable length: 5 m, 6 m, 7 m, 25 ft
  • Temperature sensor technology: Pt 1000
  • Four-wire measurement technology (375 A version only)
  • Freely assignable button – e.g., for interrupting charging
  • Degree of protection: IP67
  • Degree of touch protection: IPXXB
  • Certifications/standards: UL 2251, SAE J3400, IEC 62196-3, IATF 16949
3D view

Experience now in 3D

Take a look at the NACS DC charging connector in precise detail. The product can be viewed from any angle using the zoom and rotate functions.

CHARX connect professional NACS DC charging cable handling

Ergonomic design with separate handle For comfortable and safe handling

Our NACS charging cables are characterized by their visually appealing and ergonomic design.

A special feature of the NACS DC charging cables is the traditional Phoenix Contact connector design with offset handle. This not only enables safer and more comfortable handling, but also ensures thermal decoupling from the heating surfaces, further increasing user safety.

The NACS AC charging cables are also particularly easy to handle due to their compact dimensions and low weight, combined with a solid feel.

CHARX connect professional NACS DC charging cable touch protection

Robust touch protection For durable electrical safety

In accordance with UL standard 2251, our NACS AC and NACS DC charging connectors are equipped with touch protection, which meets IPXXB degree of protection. This touch protection is implemented by protruding pins within the power contacts. Electrical accidents caused by inadvertently touching the contacts are thus prevented.

What makes our touch protection special are the fully molded plastic caps of the pins, which ensure a secure and permanent hold. This prevents the caps from getting stuck inside the vehicle charging inlet and resulting in costly failure of the charging station.

100% standard-compliant design of the CHARX connect professional NACS charging cables

100% standard-compliant For the highest quality, safety, and compatibility

Our NACS AC and NACS DC charging cables comply with the SAE J3400 automotive standard, which was adopted at the end of 2023 and is based on the proprietary Tesla charging connector. They are UL 2251 certified, i.e., they have passed the UL safety tests and bear the UL certification mark. All development and production steps have been certified in accordance with the IATF 16949 automotive standard and therefore meet the high quality and process requirements of the automotive industry. Our NACS DC charging cables also comply with the international IEC 62196-3 standard for fast DC charging.

This offers significant advantages in practice:

  • Robustness and durability due to the high quality of the materials and workmanship
  • Maximum electrical safety for users
  • High system availability and failsafe performance for the operator
  • Cross-manufacturer compatibility with all standardized NACS vehicle charging inlets
Customer-specific assembly and branding of the CHARX connect eco NACS charging cables

Tailored assembly Suitable for your branding and installation requirements

Our NACS charging connector are available from stock with an embossed Phoenix Contact logo and an unassembled cable in one of the available standard lengths.

On request, we can provide a wide range of services for the customization and assembly of your NACS charging cable in accordance with your branding and installation requirements:

  • Connectors with your brand logo – embossed or as UV- and weatherproof plastic labels
  • Tailored cable lengths, stripping lengths, and step cuts
  • Conductor ends crimped with ferrules or cable ring lugs
  • Conductor ends compacted via ultrasonic welding technology
Electric cars being charged in the evening at an illuminated fast charging park

Outlook for further NACS products DC charging cables and vehicle charging inlets

Our development teams are working day in, day out on further product innovations for the North American Charging Standard. Here is an overview of when you can expect various NACS products from Phoenix Contact:

  • NACS DC charging cables for fast charging with 200 A and over 375 A (uncooled) are planned for Q4/2025. 650 A (cooled) versions will follow in Q1/2026.
  • Customer-specific NACS vehicle charging inlets for automobile manufacturers will be developed in parallel.
  • Universal NACS vehicle charging inlets for utility vehicles, mobile machinery, and the transport sector will be available in various performance classes from 2026.

Your personal contact person

For all queries regarding our products and solutions

Joe S. Boyer
Joe S. Boyer
E-Mobility Product Specialist
I will be happy to advise you on your charging infrastructure project.
Phoenix Contact E-Mobility headquarters in Schieder-Schwalenberg, North Rhine-Westphalia, Germany

Phoenix Contact E-Mobility Your powerful and reliable partner

Phoenix Contact E-Mobility has been the specialist for e-mobility charging technology within the Phoenix Contact Group since its founding in 2013. With more than 800 employees worldwide and 25 production lines over an area of 33,200 m², we offer more than 500 products for the development of a networked charging infrastructure and for the electrification of vehicles. With IATF certification, the company meets the high requirements of the automotive industry.