SIL 3-rated QUINT 10+ power supply

2023-10-12
The new QUINT 10+ power supply from Phoenix Contact

Single-device redundancy for applications with 10 A output

Middletown, Pa. – The new QUINT 10+ power supply from Phoenix Contact can help achieve SIL 3 rating without external redundancy. The device has an integrated decoupling MOSFET and a redundant overvoltage protection (OVP) circuit, which eliminate the need for external components.

The QUINT 10+ power supply has a conformal coating and ATEX, IEC 61508, IEC 61511, and Class I, Division 2 approvals, so it can be mounted within potentially explosive areas (Zone 2). If the voltage rises above 30 V DC, the device will switch off within 20 milliseconds, creating a safe state with no output voltage. The power supply connected in parallel ensures reliable power.

The power supply has a 10 A nominal output current and an operating range of -40 to +75 degrees Celsius.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative