Power supplies with basic functionality

2023-12-07
Power supplies with basic functionality

Designed for commercial applications

Middletown, Pa. – The ESSENTIAL POWER line from Phoenix Contact offers basic 24 V power functionality for controlled commercial environments. The ESSENTIAL power supplies are designed for basic, cost-sensitive applications, such as building automation, vending machines, test and simulation, and solar cell production.

The ESSENTIAL power supplies are listed to UL 61010, are CE approved, and meet the IEC 61588-2-16 safety transformer standard. The power supplies have a wide temperature range and a flexible wide-range input.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative