Connectors for utility-scale energy storage systems

2025-07-21
Connectors for utility-scale energy storage systems

Redesigned battery pole connectors simplify installation

Middletown, Pa. – The new generation of battery pole connectors from Phoenix Contact makes installation fast and easy. Like the originals, the newest additions can support power transmission up to 1,500 volts between battery modules in utility-scale and industrial-scale energy storage systems (ESS).

The user-friendly design features mechanical and color coding to prevent errors during installation and repairs. The robust connector is IP-rated and touch-safe for high-powered applications. The mating interface can rotate 360 degrees, making design more flexible and providing space for other communication components on the face of the rack.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative