Automated identification
THERMOMARK E SERIES simplifies marking and saves time
Middletown, Pa. – The new THERMOMARK E SERIES from Phoenix Contact makes industrial identification simpler and more efficient. The system is the first on the market to combine printing and application into a single step, reducing marking time by up to 60 percent.
The modular system consists of standard thermal transfer roll printers that can be combined with four different applicators. The three applicators for conductor and cable marking and one for terminal marking provide flexible marking options to meet specific needs:
- The THERMOMARK E.WIRE applicator produces a marking solution that can be moved radially and axially. It is captive due to the weld seam.
- The THERMOMARK E.SLEEVE applicator processes shrink sleeves in continuous format with a diameter of 0.8 to approx. 12 mm (24 – 10 AWG), cuts them individually to the desired length, and opens the printed markers for easy sliding onto wires.
- The THERMOMARK E.WRAP applicator processes self-laminating wraparound labels for conductors and cables.
- The THERMOMARK E.VARIO applicator marks entire terminal strips with just two materials in continuous format for high and flat marking channels.
When used without an applicator, the four roll printers (THERMOMARK E.300, E.600, E.300 D, and E.600 D) can also process Phoenix Contact’s entire roll material portfolio. The product family also includes the THERMOMARK E.CUTTER and THERMOMARK E.CUTTER/P cutting and perforating knives to cut material off the roll to length and perforate shrink sleeves for separation. Learn more at https://www.phoenixcontact.com/eseries.