Emerson Extended Warranty
With the purchase of the extended warranty for one of the DeltaV Industrial PCs configured for Emerson, you have extended the warranty coverage of that PC from the default 2 Year warranty to a 5 Year warranty.
To confirm that the system is correctly registered with the extended warranty, please send an e-mail to US_SWActivation@phoenixcontact.com with the serial number from the Industrial PC. The service team will reply with the warranty information.
Eligible IPCs for this warranty extension:
| Emerson Part Number | Article Detail |
|---|---|
| SE2618C01 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 21.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 8 GB of RAM and mass storage include, 240 GB Solid State Drive. |
| SE2617C01 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 18.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 8 GB of RAM and mass storage include, 240 GB Solid State Drive. |
| SE2616C01 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 15.6” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 8 GB of RAM and mass storage include, 240 GB Solid State Drive. |
| SE2618C02 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 21.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 16 GB of RAM and mass storage include, 480 GB Solid State Drive. |
| SE2617C02 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 18.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 16 GB of RAM and mass storage include, 480 GB Solid State Drive. |
| SE2616C02 | ATEX/IECEx compliant and UL listed, IP65-rated industrial 15.6” panel PC with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. With 16 GB of RAM and mass storage include, 480 GB Solid State Drive. |
| SE2620C01 | UL listed, IP65-rated industrial 15.6” panel PC with a fully-sealed convection booster and Intel® Core™ i7-1185G7E processor. With 16 GB of RAM and 480 GB Solid State Drive. |
| SE2620C02 | UL listed, IP65-rated industrial 18.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-1185G7E processor. With 16 GB of RAM and 480 GB Solid State Drive. |
| SE2620C03 | UL listed, IP65-rated industrial 21.5” panel PC with a fully-sealed convection booster and Intel® Core™ i7-1185G7E processor. With 16 GB of RAM and 480 GB Solid State Drive. |
As we continuously improve our processes, soon you will be able to enter the serial number of your Industrial PC directly on this page and review the warranty details. Please check back later for future updates.