Connect in Seconds... Protect a Lifetime
The VAL-MS AR series is forging the way for superior protection of railroad equipment from damaging transients. With safety as the highest priority, this product line provides a contemporary, cost-effective alternative to traditional termination and surge protection methods.
With over 125 combined years developing connection and surge protection technologies, Phoenix Contact has a heritage of providing superior products that perform in most demanding, safety-critical applications and circuits around the world.
The VAL-MS AR series protects the critical circuits defined in 49 CFR Part 236, and enables the monitoring requirements to extend to the surge protection for these circuits. In addition, the series is also AREMA C&S manual compliant.
Adhering to standard industry practices and requirements, the VAL-MS AR series provides numerous advantages, resulting in:
- 10x Reduction in installation time
- 10x Reduction in replacement time
- 10x Reduction in cost of ownership