The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

MSB 2,5 BU - Mini feed-through terminal block
3244025

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: blue

Product details









Compatible products



Your advantages

Can be used in smaller terminal boxes
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail