To ensure anti-rotation protection of the housing, use the attached mounting cutout. Alternatively, you can use a consistently round panel cutout. However, this cutout cannot guarantee anti-rotation protection.
Ambient conditions
Degree of protection
IP66 (with locked protective cover)
IP67 (when plugged in)
Impact strength
IK06
Ambient temperature (operation)
-40 °C ... 125 °C
Item number
1672263
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF7
Product key
AF7APF
GTIN
4067923220492
Weight per piece (including packing)
41.2 g
Weight per piece (excluding packing)
222 g
Customs tariff number
85389099
Country of origin
CN
ECLASS
ECLASS-13.0
27440202
ECLASS-15.0
27440202
ETIM
ETIM 9.0
EC000437
UNSPSC
UNSPSC 21.0
31261500
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.