IECEE CB Scheme
Approval ID: DE1-62910Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 20 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 16 A | 26 - 10 | ||
Multi-conductor connection | 300 V | 16 A | 26 - 14 | |
C | ||||
150 V | 16 A | 26 - 10 | ||
D | ||||
300 V | 10 A | 26 - 10 |
VDE Zeichengenehmigung
Approval ID: 40041930Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 20 A | 0.2 - 4 |