HC-Q12-I-CT-F - Contact insert
1418625

Contact insert, number of positions: 12+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 400 V, 12 A, 0.14 mm2 ... 2.5 mm2

Product details









Compatible products



Your advantages

Can be keyed in seconds thanks to plastic profiles
16 coding options without loss of contact space
Contact insert including IP65 sealing screw
Shock and vibration-resistant in accordance with DIN EN 61373