The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

HC-A16-I-UT-M - Contact insert
1585317

Contact insert, number of positions: 16+PE, size: D25, number of connections per position: 1, Pin, Screw connection, 250 V, 16 A, 0.5 mm2 ... 2.5 mm2

Product details









Compatible products



Your advantages

Can be coded with plastic coding profile (order number 1410916)
For a test pin 2 mm in diameter
Shock and vibration-resistant in accordance with DIN EN 61373