The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

MC-35/37-MULTI-67-PV-LG - Cable feed-through plates
1415240

Cable feed-through plates, no. of conductors: 37, external cable diameter: 4x 6 mm ... 10 mm, 14x 8 mm ... 12 mm, 16x 10 mm ... 14 mm, 2x 12 mm ... 18 mm, 1x 17 mm ... 32 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: light gray, length: 222 mm, width: 92 mm, height: 29.5 mm

Product details