HV M10/1-VS 2
-
Connection element
3049466
Connection element, depth: 4 mm, width: 25 mm, height: 62 mm, number of positions: 2, color: silver-colored
The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country
Connection element, depth: 4 mm, width: 25 mm, height: 62 mm, number of positions: 2, color: silver-colored