The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

PCB terminal blocks with screw connection or Push-in connection

The same but different: Identical size, different connection technologies – TDPT series PCB terminal blocks enable you to develop market-specific devices in a unified design. Due to the identical size, you can flexibly choose either screw or Push-in spring connection – without changing your PCB or device design.
Footprints in PCB design

Your advantages

  • Easy to adapt, thanks to their identical size and the same pinning for Push-in spring connections and screw connections
  • Uniform connection technology for conductor cross sections from 0.2 to 16 mm² allows for a wide range of applications
  • Large portfolio for power connections with pitches of 5.08 / 6.35 mm, and 10.16 mm
PCB terminal blocks with screw connection

PCB terminal blocks with screw connection

PCB terminal blocks with screw connection

You can develop market-specific devices with a uniform design, thanks to PCB terminal blocks of the same shape.

PCB terminal blocks with Push-in connection

PCB terminal blocks with Push-in connection

PCB terminal blocks with Push-in connection

You can develop market-specific devices with a uniform design, thanks to PCB terminal blocks of the same shape.

Solutions for Industry 4.0 with identically shaped TWIN design PCB terminal blocks

With the identically shaped TWIN design, select between the screw connection and the Push-in spring connection. The PCB terminal blocks are suitable for currents up to 76 A, voltages up to 1,000 V, and for conductor cross-sections of 0.2 to 16 mm². As a device manufacturer, you can increase your flexibility with 2- to 12-position designs with pitches of 5.08 mm, 6.35 mm, and 10.16 mm. Benefit from extended touch protection in accordance with IEC/UL 61800-5-1.

Solutions for Industry 4.0 with identically shaped TWIN design PCB terminal blocks
Identically shaped TWIN design PCB terminal blocks YouTube
E-paper
The entire portfolio at a glance

Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.

Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks