Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 230 V AC
Universal industrial relay system
With the RIFLINE complete universal relay, you can implement all standard relay applications. Whether you want to isolate, multiply, or amplify signals, the applications range from coupling and timer relays to a replacement for miniature contactors. The relay system’s universal plug-in design enables quick, easy, and error-free handling.
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 1 changeover contact. Input voltage: 24 V DC
Reinforced relay retaining bracket, with eject function and holder for marking material, suitable for RIF-2 relay base, for industrial relays
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 24 V AC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 1 changeover contact. Input voltage: 230 V AC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 1 changeover contact. Input voltage: 24 V AC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 120 V AC
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with RC element, input voltage: 12 V AC ... 24 V AC / DC ±20 %
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Freewheeling diode, Input voltage: 24 V DC
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and multi-layer gold contact relay. Contact switching type: 1 N/O contact. Input voltage: 24 V DC
Your advantages
- Complete product family covering all standard relay applications
- Easy handling with state-of-the-art wiring and potential distribution concept
- Easily extended to create a timer relay by means of a plug-in function module
- Reliable relay system for high machine and system availability
- Flexible modular system due to the availability of complete modules and modular assembly
New products
Highly compact force-guided relay modules
Six-position with Push-in connection technology
The highly compact RIFLINE complete relay module switches reliably with six force-guided contacts and Push-in connection technology. Benefit from A2 potential distribution via plug-in bridges on the input side and reliable feedback in your application.
Main features
- Push-in connection technology
- Overall width of just 20.9 mm
- Relay module with 6-position, force-guided relay
- A2 potential distribution via plug-in bridges on the input side
- Reliable feedback
Your Advantages
- Space-saving switching with a width of just 20.9 mm
- More force-guided contacts with the six-position relay
- Quick and easy cabling of the relay modules with Push-in connection technology
- Simple potential distribution with plug-in bridges on the input side
Force-guided coupling relays
Force-guided coupling relays from Phoenix Contact enable the switching of safe feedback. They are used for electrical isolation, power amplification, and increasing the number of contacts. Our multi-channel coupling relay modules are developed in accordance with the DIN EN 61810-3 type A standard and offer maximum safety and reliability. This standard ensures that special design and construction measures are applied to guarantee that N/O and N/C contacts can never be in the same state at the same time.
These force-guided contacts make our relays ideal for use in self-monitoring systems, such as safety-related control systems. Rely on our technology to maximize the safety and efficiency of your industrial applications.
Multifunctional timer module
Easy extension of your relay modules: the multifunctional, simple plug-in timer module for 24 V DC transforms the relay module into a timer relay. You can fit the RIF-1 to RIF-4 bases with this module.
You can select three time functions in a time range from 0.5 seconds to 100 minutes:
- Switch-on delay
- Passing make contact
- Pulse generator