Coupling relays on DIN rail

Coupling relays

Coupling relays are an indispensable part of industrial automation, where reliability, safety, and efficiency are of great importance. Rely on our wide range of solid-state relays and electromechanical relays, available as plug-in versions or as complete modules. Coupling relays, force-guided coupling relays, highly compact relay modules, and relays for the Ex area also help achieve high system availability in your application.

Comparison of relay modules Electronic and electromechanical coupling relays: In use worldwide for your application

Finding the right relays for an application is not always easy. We hope that this overview provides a little guidance. Criteria such as the number of contacts, bridge system, scope of functions and function extension, approvals, certification, and manufacturer’s declarations, option for protecting loads, and application with safe feedback provide a perfect starting point. Find the right relay modules for your application in our broad product range.

Highly compact relay modules
Universal industrial relay system
Highly compact relay modules

PLC-INTERFACE

Universal industrial relay system

RIFLINE complete

Connection technology Push-in, screw Push-in
Number of contacts Up to 2 changeover contacts Up to 4 changeover contacts
Bridge system FBST...-PLC... continuous plug-in bridges CLIPLINE complete FBS... plug-in bridges
Scope of functions Wide range of functions in a highly compact design and industry-specific electronic versions Standard functions in various designs with multi-position relays
Approvals, certification, and manufacturer’s declarations UL and CSA incl. HazLoc, DNV, ATEX, IECEx, CCC, CCC Ex, EAC, EAC Ex, KCs, Railway, CB Scheme UL, CSA, DNV, CCC, EAC, CB Scheme (Ex approvals for RIF-2)
Function extension Connection to system cabling and programmable logic relay system Connection to system cabling (RIF-1)
Option for protecting loads Pluggable fuse adapter, integrated circuit breaker Pluggable fuse adapter (RIF-0)
Application with safe feedback Versions with 2-pos. relay modules with force-guided contacts Consistent product range with 2- and 4-pos. relay modules with force-guided contacts
To the product list To the product list
Your free ticket
Visit us at SPS 2026

Visit us between November 24 and November 26 in Hall 9, Booth 310, and see how open ecosystems, Industrial AI, and holistic security are ensuring the future viability of industrial automation.

Reserve your free ticket
Phoenix Contact at the SPS trade fair

New products

Highly compact force-guided relay module on a DIN rail
Network-capable PLC-INTERFACE Ethernet gateway remote relay system on a DIN rail

Highly compact force-guided relay modules

Six-position with Push-in connection technology

The highly compact RIFLINE complete relay module switches reliably with six force-guided contacts and Push-in connection technology. Benefit from A2 potential distribution via plug-in bridges on the input side and reliable feedback in your application.

Main features

  • Push-in connection technology
  • Overall width of just 20.9 mm
  • Relay module with 6-position, force-guided relay
  • A2 potential distribution via plug-in bridges on the input side
  • Reliable feedback

Your Advantages

  • Space-saving switching with a width of just 20.9 mm
  • More force-guided contacts with the six-position relay
  • Quick and easy cabling of the relay modules with Push-in connection technology
  • Simple potential distribution with plug-in bridges on the input side

Network-capable remote relay system

Multi-protocol connection to the controller

The modular remote relay system with flexible channel assignment supports you in simple applications with up to 56 IO channels. Benefit from high flexibility and intuitive integration with compatibility with common control software.

Main features

  • Multi-protocol connection: PROFINET, EtherNet/IP, Modbus/TCP
  • Simple integration into the control system software via device description files
  • Compatible with PLC-INTERFACE relay and analog modules
  • Temperature range: -40°C ... +60°C
  • Maximum number of channels: up to 56 channels

Your Advantages

  • Flexible channel configuration (DI, DO, AI, AO) and compact design for simple applications with small to medium numbers of channels in the decentral control box
  • Multi-protocol connection with an innovative network module with high-performance chipset (PROFINET Class C and S2 redundancy)
  • Intuitive and fast integration into the control level due to compatibility with established control software

Switching devices for a sustainable future PLC-INTERFACE: Wide range of solutions for every application

Our PLC-INTERFACE range offers more than 700 products, manufactured in a fully automated manner, which meet the requirements of just about any application. With over 50 subsidiaries and more than 30 agencies around the world, we are always close by. This means that you receive bespoke advice, fast deliveries, and high-quality relay modules that perfectly suit your needs.

Our relays are certified and approved for global use. With PLC-INTERFACE, you can be sure of easy and safe use in almost any application. We offer a comprehensive range of certificates and approvals for current and future applications.