PLC solid-state relay with screw connection, for mounting on DIN rail NS 35/7.5, input: 24 V DC, output: TTL (5 V DC)
Highly compact relay modules
The PLC-INTERFACE relay system is the high-performance interface between the controller and system I/O devices. Since 1997, we have been providing a constantly growing range of highly compact plug-in relays and relay modules. The lead-frame technology of this relay series provides the solid foundation for reliably switching, isolating, and amplifying signals. In addition, electromechanical and solid-state relays are used. This combination proves itself day after day with millions of switching cycles in various applications and relay circuits.
Single plug-in bridge, number of positions: 2, nominal current: 6 A, length: 8 mm, color: gray
PLC-INTERFACE with switch (operation by hand) and integrated power contact relay for the "Manual, Zero and Automatic" functions, with push-in connection, for mounting on DIN rail NS 35/7.5, one N/O contact, input voltage 24 V AC/DC
PLC-INTERFACE, consisting of PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 120 V AC/110 V DC
PLC-INTERFACE, consisting of a relay base and pluggable power contact relay with manual operation, integrated status LED, Push-in connection, 1 changeover contact, Bridge rectifier, Input voltage: 230 V AC / 220 V DC
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 48 V DC, output: 3 - 33 V DC/3 A
PLC-INTERFACE for high switch-on currents, consisting of PLC-BPT.../1 IC/ACT basic terminal block with push-in connection and plug-in miniature relay, for mounting on DIN rail NS 35/7,5, max. switch-on current up to 130 A, 1 N/O contact, input voltage 12 V DC
14 mm PLC basic terminal block with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 2 changeover contacts, input voltage 230 V AC/DC
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/3 A
PLC-INTERFACE, consisting of DIN-rail-mountable basic terminal block in 14 mm with Push-in connection and plug-in relay with 10 A power contact, 1 changeover contact, 230 V AC/220 V DC input voltage. Approved according to ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2.
Your advantages
- More space in the control cabinet with a compact overall width starting from 6.2 mm
- Your choice of simple connection technology: Push-in or screw connection technology
- Comprehensive product range with special versions for special applications
- Optimized installation effort with versatile accessories and plug-in electromechanical and solid-state relays
- Logic and communication functions through modular expansion with logic and communication modules
- Quick plug-in connection between controller and relay with system cabling adapter or network cable
New products
Network-capable remote relay system
Multi-protocol connection to the controller
The modular remote relay system with flexible channel assignment supports you in simple applications with up to 56 IO channels. Benefit from high flexibility and intuitive integration with compatibility with common control software.
Main features
- Multi-protocol connection: PROFINET, EtherNet/IP, Modbus/TCP
- Simple integration into the control system software via device description files
- Compatible with PLC-INTERFACE relay and analog modules
- Temperature range: -40°C ... +60°C
- Maximum number of channels: up to 56 channels
Your Advantages
- Flexible channel configuration (DI, DO, AI, AO) and compact design for simple applications with small to medium numbers of channels in the decentral control box
- Multi-protocol connection with an innovative network module with high-performance chipset (PROFINET Class C and S2 redundancy)
- Intuitive and fast integration into the control level due to compatibility with established control software
PLC-INTERFACE: Overview of the relay system
Relay modules for the Ex area Safely disconnect and switch signals in potentially explosive areas
Use renewable energies such as wind, solar, and hydropower to produce green hydrogen, for example. Our electronic versions, including long control lines and Ex relay modules for zone 2, support you in the implementation of modern systems.
For the process industry, we offer highly compact relay modules with ATEX, IECEx, and UL approval, specifically for zone 2 applications.
These relay modules allow you to safely disconnect and switch signals in potentially explosive areas. The relays have the necessary Ex approvals for zone 2 (ATEX, IECEx, CCC Ex, KCs, Class 1 Zone 2).
PLC-INTERFACE with electronic circuit breaker
PLC-INTERFACE offers the innovative combination of a relay interface and circuit breaker in a width of just 6.2 mm. The nominal current and the shutdown behavior can be configured individually via DIP switches on the device.
- Space-saving installation in the control cabinet with the combination of a relay interface and circuit breaker in a width of 6.2 mm
- Reduced wiring effort with comprehensive accessories, bridging options, and system cabling solutions
- Easy system integration and function extension of existing installations due to compatibility with PLC-INTERFACE relay modules
PLC-INTERFACE from different angles
Optical quality control in relay production
Quality is our top priority
At Phoenix Contact, quality is our top priority, which is why even the smallest details are hugely important to us. Our in-house production facility for plastic and metal parts manufactures the components that form the basis of our high-quality components.
All products are 100% tested. To ensure that innovative product ideas are continuously implemented in our design and development departments, we constantly strive to expand our expertise and internal skills.
For example, in order to meet the high quality demands of our customers, an initial optical camera inspection is carried out as soon as the electronic components have been mounted.
Employees with PLC-INTERFACE in production
Our passion for relays – to keep you running
We have more than 25 years of expertise in production and engineering that you can benefit from. We make it easy for you – from the selection of products to safe and reliable operation in your system.
Into the future with digital data – whether with clipx ENGINEER, the engineering software from Phoenix Contact, or EPLAN, you can simplify the planning of your control cabinet projects with relevant digital data and macros.
The product range has been and continues to be extended constantly. In addition, extensive accessory and system cabling solutions are available for your application.
Switching devices for a sustainable future PLC-INTERFACE: Wide range of solutions for every application
Our PLC-INTERFACE range offers more than 700 products, manufactured in a fully automated manner, which meet the requirements of just about any application. With over 50 subsidiaries and more than 30 agencies around the world, we are always close by. This means that you receive bespoke advice, fast deliveries, and high-quality relay modules that perfectly suit your needs.
Our relays are certified and approved for global use. With PLC-INTERFACE, you can be sure of easy and safe use in almost any application. We offer a comprehensive range of certificates and approvals for current and future applications.
Remote relay system with network connection The decentralized solution for simple applications with a small to medium number of channels
PLC-INTERFACE Ethernet gateway: the modular remote relay system for simple applications with up to 56 I/O channels. Integrate your relays into the network very flexibly with a multi-protocol connection. Benefit from high flexibility and intuitive integration with compatibility with common control software.