Box PCs

Box PCs

Our compact box PCs are designed for a wide range of automation tasks - from simple data acquisition to complex IoT and edge applications. With DIN rail or wall mounting, you can benefit from a particularly robust and space-saving design. Due to their scalable performance and the wide range of interfaces, our embedded PCs provide the appropriate IPC solution for practically every industry and application.

Go to Product Detail Page for item 1433148
VL3 UPC 1110 - Box PC
VL3 UPC 1110 - Box PC
1433148

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.

Customizable
Go to Product Detail Page for item 1459506
VL3 UPC - Box PC
VL3 UPC - Box PC
1459506

Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.

Customizable
Go to Product Detail Page for item 1376797
VL3 BPC - Box PC
VL3 BPC - Box PC
1376797

IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.

Go to Product Detail Page for item 1766289
WIN10 TO WIN11 2024 UPG-HIGH - Software package
WIN10 TO WIN11 2024 UPG-HIGH - Software package
1766289

The WIN11 IoT Enterprise LTSC 2024 USB HIGH kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I57), 1376798 VL3 PPC (I57), 1138367 BL2 PPC AIO65 7000 (I64), 2400063 BL RACKMOUNT 2U (I59), 2400064 BL RACKMOUNT 4U (I59)

Go to Product Detail Page for item 1433147
VL3 UPC 1320 - Box PC
VL3 UPC 1320 - Box PC
1433147

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 8 GB LPDDR4 RAM and 60 GB NVMe SSD onboard storage.

Go to Product Detail Page for item 1766286
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
1766286

The WIN11 IoT Enterprise LTSC 2024 USB ENTRY kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I54) , 1376798 VL3 PPC (I54), 1459506 VL3 UPC, 1644121 VL3 PPCS, 1138366 BL2 PPC AIO65 2000 (I63)

Go to Product Detail Page for item 1766928
WIN10 TO WIN11 2024 UPG-VALUE - Software package
WIN10 TO WIN11 2024 UPG-VALUE - Software package
1766928

The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)

The advantages of our Box PCs

  • High system availability in a compact design with the industrial-grade fan-free design and no moving parts
  • Versatile use with various mounting options, for example on the DIN rail
  • Processor performance suited to the application thanks to the powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
  • Flexible extension via optional extension cards and PCIe slots
  • Secure hardware option with TPM 2.0

Valueline: The new generation of industrial PCs

New products

Rugged WP 6000 series
VL3 FPM with various display sizes

Rugged web panels

For demanding environments

The new Rugged WP 6000 series features robust web panels for demanding environments. With their extended temperature range, high impact strength, and readability in direct sunlight, they are ideal for rugged outdoor operating applications.

Main features

  • Extended temperature range (-30°C … +65°C)
  • High impact strength (40g) and vibration resistance (5g)
  • Displays readable in direct sunlight with UV and IR protection
  • Responsive PCAP touch screen displays from 7 to 15.6"
  • Integrated motion and ambient light sensor

Your Advantages

  • Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
  • Open and usable in any third-party system
  • Can be operated with gloves and suitable for use in damp environments
  • Ideal for any HTML5 or browser-based visualization

Flat screen touch monitors

For industry

VL3 FPM are flat screens and extend the VL3 panel PC portfolio. These monitors combine the look, feel, and mechanical properties of the VL3 PPC and xP 6000 HMIs and offer extended connection options compared to the BL FPM series monitors.

Main features

  • Large selection of display sizes
  • Same look as the xP 6000 HMI panels and VL3 panel PCs
  • Same mechanical properties as the xP 6000 HMI panels and VL3 panel PCs
  • Flexible installation with or without control cabinet
  • Extended connectivity options

Your Advantages

  • Same appearance and same cutout dimensions as TP 6000/WP 6000 HMIs and VL3 panel PCs
  • Improved connection options, including 2 x USB output and optional VGA, DP, or HDMI signal
  • Can be operated wearing gloves and suitable for humid ambient conditions

Further information
Our HMIs and IPCs in detail

Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.

Download the e-paper now
Man working with HMIs and IPCs