The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Rackmount PCs

Rackmount PCs

Our rackmount PCs provide you with maximum system performance for the acquisition and processing of large volumes of data in industrial automation or machine learning in machine building and systems manufacturing. With the flexibility of being able to extend the rackmount PC according to the specific application, the rackmount computers conform to the universal 19" industry standard. Benefit from components of the highest performance class.

The advantages of our rack PCs

  • Tailored to the 19″ rack format with 2 rack units or 4 rack units
  • Suitable for every application with scalable, powerful, and energy-efficient Intel processors
  • Can be extended via PCI/PCIe slots
  • High system availability and data security with RAID support (0/1/5/10)
  • Easy maintenance with two or three hot-swappable drives
  • Increased security with lockable front flap

Valueline: The new generation of industrial PCs

New products

VL3 FPM with various display sizes
Compact panel PCs with state-of-the-art processor technology

Flat screen touch monitors

For industry

VL3 FPM are flat screens and extend the VL3 panel PC portfolio. These monitors combine the look, feel, and mechanical properties of the VL3 PPC and xP 6000 HMIs and offer extended connection options compared to the BL FPM series monitors.

Main features

  • Large selection of display sizes
  • Same look as the xP 6000 HMI panels and VL3 panel PCs
  • Same mechanical properties as the xP 6000 HMI panels and VL3 panel PCs
  • Flexible installation with or without control cabinet
  • Extended connectivity options

Your Advantages

  • Same appearance and same cutout dimensions as TP 6000/WP 6000 HMIs and VL3 panel PCs
  • Improved connection options, including 2 x USB output and optional VGA, DP, or HDMI signal
  • Can be operated wearing gloves and suitable for humid ambient conditions

Compact panel PCs

Use of state-of-the-art processor technology

VL3 PPCS is an extension of the VL3 panel PC portfolio. They combine the look, feel, and mechanical properties of the xP 6000 HMIs with the technology of the VL3 UPC, compact box PCs with Intel x6000 processors, and industry-leading extension options.

Main features

  • Long-term available Atom® processors of the x6000 series generation (Elkhart Lake)
  • Six fixed and one configurable item
  • Flexible extension options for the second COM port, wireless LAN, Ethernet extension, and 4G / LTE cellular connection
  • Ready for Windows 11

Your Advantages

  • Modern hardware platform that is scalable in terms of performance and storage space
  • Scalable, state-of-the-art Elkhart Lake processor technology to provide optimum system performance in a single compact package
  • The same haptics and mechanical properties as the xP 6000 HMIs
  • Best connectivity options to enable communication of different networks and I/O devices simultaneously

Further information
Our HMIs and IPCs in detail

Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.

Download the e-paper now
Man working with HMIs and IPCs