Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228, 0.14 ‑ 10 mm2, unlockable pressure lock, lateral entry
Tool marking
Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.
Tool belt pouch, equipped with tools according to customer requirements.
Toolbag, with adjustable strap, with document and laptop compartments, equipped with tools according to customer requirements.
Wrap-up tool bag, equipped with tools according to customer requirements.
Toolbox, lockable, with adjustable strap, equipped with tools according to customer requirements.
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228 Parts 1+4, 0.5 mm2 ... 6 mm2, front insertion, square crimp
Tool case, equipped with tools according to customer requirements.
Tool bag, with strap, equipped with tools according to customer requirements.