Crimping pliers with tool marking

Tool marking

Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.

Go to Product Detail Page for item 1142666
CRIMPFOX 10T-F CUS - Crimping pliers
CRIMPFOX 10T-F CUS - Crimping pliers
1142666

Crimping pliers, laser marked according to customer specifications, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm2, max. cross section: 10 mm2, For TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, frontal insertion, compression: Trapezoidal crimp, black

Customizable
Go to Product Detail Page for item 1212763
WIREFOX 6SC CUS - Stripping tool
WIREFOX 6SC CUS - Stripping tool
1212763

Stripping tool, laser marked according to customer specifications, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade