Crimping pliers with tool marking

Tool marking

Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.

Customizable
Go to Product Detail Page for item 1044970
CRIMPFOX DUO 10 CUS - Crimping pliers
CRIMPFOX DUO 10 CUS - Crimping pliers
1044970

Crimping pliers, laser marked according to customer specifications, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, UL 486F, form A, E, F, min. cross section: 0.14 mm2, max. cross section: 10 mm2, for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black

Customizable
Go to Product Detail Page for item 1264087
CRIMPFOX DUO 16S CUS - Crimping pliers
CRIMPFOX DUO 16S CUS - Crimping pliers
1264087

Crimping pliers, laser-marked according to customer specifications, contact type: insulated and uninsulated ferrules, standards/regulations: DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F, cross-section, minimum: 0.14 mm2, cross-section, maximum: 16 mm2, for TWIN ferrules up to 2 mm2 x 6 mm2, automatic cross-section adjustment, rotating dies, lateral and front entry, crimping: square