The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 20, power contacts: 20, control contacts: 0, Pin, Crimp connection, 690 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power