The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Cable gland, material for screw connection: PA 6, application: Standard, external cable diameter 6.5 mm ... 12 mm, shielding: no, connecting thread: M20 x 1.5