The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 6+PE, size: B6, Pin, Screw connection, 200 V, 16 A, 1.5 mm2 ... 6 mm2