The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 72+PE, size: B16, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal