The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 6+PE, size: B16, number of connections per position: 1, Pin, Screw connection, 400 V/690 V, 41 A, 0.5 mm2 ... 6 mm2, application: Power