The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 6+6+PE, size: B24, power contacts: 6, control contacts: 6, Socket, Axial screw connection, 690 V, 100 A, 16 mm2 ... 35 mm2, application: Power/signal