The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Cable gland, material for screw connection: Stainless steel 316L, application: Ex, external cable diameter 18.2 mm ... 26.2 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver-colored