The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, series: HC-M-...-25, Socket, turned, contact diameter: 6 mm, connection cross section: 6 mm2 ... 6 mm2, AWG 10...10 , contact material: Cu alloy