By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: 100 m
By the meter, Data cable, Ethernet CAT6A (10 Gbps), shielded, PUR halogen-free, water blue RAL 5021, 8-wire (4x2xAWG26/7; S/FTP), color single wire: white/blue-blue, white/orange-orange, white/green-green, white/brown-brown, cable length: Free entry (0.5 ... 400 m)
By the meter, Cable reel, PUR halogen-free, gray RAL 7001, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m, highly flexible, resistant to welding sparks
AS-Interface PVC flat conductor with UL in yellow, 2 x 1.5 mm2, 100 m ring
Master cable for sensor/actuator boxes, without PE conductor, unshielded, material PUR/PVC, 12-pos., 10 x 0.34 mm2 and 2 x 0.75 mm2, length: 50 m
By the meter, Cable reel, PVC, black RAL 9005, 5-wire, color single wire: brown, white, blue, black, green-yellow, cable length: 100 m
By the meter, Cable reel, Single Pair Ethernet, shielded, PVC, black, 2-wire (1 x 2 x AWG 22/7, S/FTP), color single wire: white, blue, cable length: 100 m
By the meter, Cable reel, PUR halogen-free, gray RAL 7001, 3-wire, color single wire: brown, blue, black, cable length: 100 m, highly flexible, resistant to welding sparks
AS-Interface PUR flat conductor in black, for additional power supply, 2 x 1.5 mm2, 100 m ring
By the meter, Cable reel, shielded, PVC, black RAL 9005, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps