Assembled M12 connectors with push-pull fast locking system enable secure, tool-free connections. This guarantees easy, time-saving installation, even in confined spaces and with high cabling density.
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on free cable end, cable length: 1.5 m, For alternating current up to 16 A/600 V