By the meter, Data cable, Ethernet CAT7 (10 Gbps), shielded, FRNC halogen-free, water blue RAL 5021, 8-wire (4x2xAWG23/1, S/FTP), color single wire: white-blue, white-orange, white-green, white-brown, cable length: 100 m
PROFINET power cable, 5x 2.5 mm2, stranded (7-wire), outer sheath: PVC, outside diameter 11.8 mm, RAL 7001 (silver gray), oil-resistant, cable ring: 100 m
GOF universal cable, 12-wire, mini breakout cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
CAT7-S/FTP cable, 2 x 2 x 26 AWG, stranded (7-wire), 2 x 20 AWG (19-wire) shielded, outer sheath: Halogen-free PUR, outside diameter 6.7 mm, for USB 2.0 and FireWire, by the meter
By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m
By the meter, Data cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), shielded, PUR halogen-free, green RAL 6018, 4-wire (1x4xAWG22/7, SF/TQ), color single wire: white, yellow, blue, orange, cable length: Free entry (0.5 ... 400 m)
By the meter, Installation remote bus cable, INTERBUS, shielded, PVC/PVC, black RAL 9005, 9-wire (3 x 2 x 0.22 mm2 + 3 x 1 mm2), color single wire: green-yellow, white-brown, gray-pink, red, blue, green/yellow, for underground runs
GOF universal cable, 24-wire, loose tube cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: 500 m
Customer-specific SC-RJ cable assembly, for polymer fiber 980/1000 µm
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps